Product Number: 83028

Lead Wire, #20 Str SPC, TFE Ins, AWM 1180

High Temp Plastic Lead Wire, 20AWG (7x28) Silver Plated Copper, TFE Insulation, AWM 1180 300V 200C TYPE EE MIL-W-16878/5 1000V 200C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type EE) MIL-W-16878/5 applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 20 7x28 SC - Silvered Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PTFE - Polytetrafluoroethylene 0.015 in (0.38 mm) 0.068 in (1.7 mm)

Overall Cable Diameter (Nominal)

0.068 in (1.7 mm)

Electricals

Max. Current
Mil-Std-975M Table 3.16 (single wire): 6.5 A

Voltage

UL Voltage Rating
300 V RMS (UL AWM 1180), 1000 V RMS (Mil-W-16878/5)

Temperature

UL Temperature
200°C

Bend Radius

Stationary Min. Installation Min.
0.28 in (7.1 mm) 0.28 in (7.1 mm)

Max. Pull Tension

12.6 lbs (5.72 kg)

Bulk Cable Weight

6.90 lbs/1000ft

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1180

Military Compliance

MIL-W-16878/5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.454 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.454 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83028 010100 Black Reel 100 ft
83028 0101000 Black Reel 1,000 ft 612825399537 S W
83028 006100 Blue, Light Reel 100 ft
83028 0061000 Blue, Light Reel 1,000 ft S W
83028 0051000 Green, Dark S W
83028 005100 Green, Dark Reel 100 ft
83028 0031000 Orange S W
83028 003100 Orange Reel 100 ft
83028 002100 Red Reel 100 ft 612825354529
83028 0021000 Red Reel 1,000 ft S W
83028 009100 White Reel 100 ft
83028 0091000 White Reel 1,000 ft S W