Product Number: 8502

Lead Wire, #20 Str TC, PVC Ins, TYPE B MIL-W-16878/1

Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper, PVC Insulation, TYPE B MIL-W-16878/1 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 20 AWG 7x28 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.058 in (1.5 mm)

Overall Cable Diameter (Nominal)

0.058 in (1.5 mm)

Electricals

Nom. Conductor DCR Max. Current
9.8 Ohm/1000ft Single conductor in free air @ 30ºC: 14.0 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
0.58 in (15 mm) 0.58 in (15 mm)

Max. Pull Tension

11 lbs (5.0 kg)

Bulk Cable Weight

4 lbs/1000ft

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

Military Compliance

MIL-W-16878/1

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.486 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
8502 010100 Black Reel 100 ft 612825209676
8502 0101000 Black Reel 1,000 ft 612825209683 P
8502 006100 Blue, Light Reel 100 ft 612825209584
8502 0061000 Blue, Light Reel 1,000 ft 612825209591 P
8502 001100 Brown Reel 100 ft 612825209430
8502 0011000 Brown Reel 1,000 ft 612825209447 P
8502 008100 Gray Reel 100 ft 612825209638
8502 0081000 Gray Reel 1,000 ft 612825209645 P
8502 005100 Green, Dark Reel 100 ft 612825209560
8502 0051000 Green, Dark Reel 1,000 ft 612825209577 P
8502 003100 Orange Reel 100 ft 612825209508
8502 0031000 Orange Reel 1,000 ft 612825209515 P
8502 002100 Red Reel 100 ft 612825209461
8502 0021000 Red Reel 1,000 ft 612825209478 P
8502 007100 Violet Reel 100 ft 612825209614
8502 0071000 Violet Reel 1,000 ft 612825209621 P
8502 009100 White Reel 100 ft 612825209652
8502 0091000 White Reel 1,000 ft 612825209669 P
8502 0181000 White, Blue Stripe Reel 1,000 ft 612825209706 A
8502 0151000 White, Red Stripe Reel 1,000 ft 612825209690 A
8502 004100 Yellow Reel 100 ft 612825209539
8502 0041000 Yellow Reel 1,000 ft 612825209546 P