Product Number: 8520

Lead Wire, #14 Str TC, PVC Ins, TYPE MW MIL-W-76C-PVC

Low Temp Plastic Lead Wire, 14AWG (41x30) Tinned Copper, PVC Insulation, TYPE MW MIL-W-76C-PVC 1000V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, (Type MW) MIL-W-76C-Low Temp applications

Conductor

Size Stranding Material
14 41x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.019 in (0.48 mm) 0.111 in (2.82 mm)

Overall Cable Diameter (Nominal)

0.111 in (2.82 mm)

Voltage

UL Voltage Rating
1000 V RMS

Bulk Cable Weight

16 lbs/1000ft (24 kg/km)

Sustainability

CA Prop 65

Military Compliance

MIL-W-76C Type MWP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.397 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8520 010100 Black Reel 100 ft 612825210788
8520 0101000 Black Reel 1,000 ft 612825210795 P
8520 013100 Blue, Dark Reel 100 ft 612825210801
8520 006100 Blue, Light Reel 100 ft 612825210733
8520 0061000 Blue, Light Reel 1,000 ft 612825210740 P
8520 001100 Brown Reel 100 ft 612825210658
8520 0011000 Brown Reel 1,000 ft 612825210665 P
8520 005100 Green, Dark Reel 100 ft 612825210719
8520 0051000 Green, Dark Reel 1,000 ft 612825210726 P
8520 003100 Orange Reel 100 ft 612825210696
8520 0031000 Orange Reel 1,000 ft 612825210702 P
8520 002100 Red Reel 100 ft 612825210672
8520 0021000 Red Reel 1,000 ft 612825210689 P
8520 009100 White Reel 100 ft 612825210764
8520 0091000 White Reel 1,000 ft 612825210771 P
8520 0181000 White, Blue Stripe Reel 1,000 ft A