Product Number: 8660

Shielding & Bonding, TC Braid #14.3AWG

Shielding & Bonding, TC Braid 14.3AWG (96x34)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for shielding and bonding cable

Conductor

Element No. of Elements Size Stranding Material
Braid 1 14.3 96x34 TC - Tinned Copper

Overall Cable Diameter (Nominal)

0.153 in (3.89 mm)

Electricals

Nom. Conductor DCR Max. Current
2.72 Ohm/1000ft Single conductor in free air @ 30ºC: 27.0 A

Bend Radius

Stationary Min. Installation Min.
0.16 in (4.1 mm) 0.16 in (4.1 mm)

Max. Pull Tension

52 lbs (24 kg)

Bulk Cable Weight

12 lbs/1000ft

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Notes

AWG size is approximated.

Update and Revision

Revision Number: 0.444 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.444 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
8660 00050 None Reel 50 ft 612825213888
8660 000250 None Reel 250 ft 612825213871