Product Number: 8670

Shielding & Bonding, TC Braid #3.4AWG

Shielding & Bonding, TC Braid 3.4AWG (480x30)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

for shielding and bonding cable

Conductor

AWG Stranding Material
3.4 480x30 TC - Tinned Copper

Conductor Count

1

Circular Mil Area (CMA)1

48000

Conductor DCR

Nominal Conductor DCR
0.22 Ohm/1000ft

Current

Max. Recommended Current [A]
Single conductor in free air @ 30ºC: 145.0 A

Bulk Cable Weight

165 lbs/1000ft

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.

Notes

Braided Flattened Width: 0.75 in. AWG value is approximated.

Update and Revision

Revision Number: 0.289 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.289 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8670 00050 None Reel 50 ft 612825214007
8670 000250 None Reel 250 ft 612825213994