Product Number: 8824

Lead Wire on Racks, 8 C #20 Str TC, PVC Ins, Eight Color Kit

Low Temp Plastic Lead Wire on Racks, 8 Conductor 20AWG (10x30) Tinned Copper, PVC Insulation, Eight Color Kit 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material
20 10x30 TC - Tinned Copper

Conductor Count

1

Insulation

Material
PVC - Polyvinyl Chloride

UL Temp Rating

80°C

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Notes

8 Spools of 8523 in the following colors 1, 2, 3, 4, 5, 6, 9, 10 - Spool Lengths 25 Ft.

Update and Revision

Revision Number: 0.356 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.356 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8824 None Reel 1 ft 612825216896