Product Number: 8897

Lead Wire, #18 Str TC, Rubber Ins

Low Temp Rubber Lead Wire, 18AWG (65x36) Tinned Copper, Rubber Insulation, 5000V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

used as test probe lead for electrical and electronic measuring for test equipment

Conductor

AWG Stranding Material No. of Conductors
18 65x36 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
EPDM - Ethylene Propylene Diene Monomer 0.0485 in

Voltage

Breakdown Voltage Non-UL Voltage Rating Suggested Working Voltage
20,000 V 5000 V 5,000 V

Non-UL Temp Rating

80°C

Bulk Cable Weight

7 lbs/1000ft

Min. Bend Radius/Minor Axis

0.58 in

Military Compliance

MIL-W-13169B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL voltage rating

N/A

Plenum (Y/N)

No

Notes

20000 V Breakdown

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.371 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8897 010500 Black Reel 500 ft 612825217589
8897 010U500 Black Reel 500 ft 612825217572
8897 002500 Red Reel 500 ft 612825217565
8897 002U500 Red Reel 500 ft 612825217558