Product Number: 8915

Lead Wire, #18 Sol TC, PVC Ins, AWM 1015 AWM 1230

Low Temp Plastic Lead Wire, 18AWG (Solid) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material No. of Conductors
18 Solid TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.105 in 0.03 in

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

105°C

UL Temperature Rating

105°C

Bulk Cable Weight

9.5 lbs/1000ft

Minimum Minor Axis Bend Radius

0.42 in

UL AWM Style Compliance

AWM 1015, AWM 1230

CSA Rating

600 V, 105°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I A/B or TEW

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.356 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.356 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8915 0131000 Blue, Dark Reel 1,000 ft 612825218418
8915 0091000 White Reel 1,000 ft 612825218401