Product Number: 8920

Lead Wire, #22 Str TC, PVC Ins, AWM 1015 AWM 1230

Low Temp Plastic Lead Wire, 22AWG (7x30) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Conductor

AWG Stranding Material No. of Conductors
22 7x30 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.093 in 0.03 in

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

105°C

UL Temperature Rating

105°C

Bulk Cable Weight

5.8 lbs/1000ft

Minimum Minor Axis Bend Radius

0.38 in

NEC Articles

Article 310

NEC/(UL) Compliance

MTW

UL AWM Style Compliance

AWM 1015, AWM 1230

CSA Rating

600 V, 105°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I A/B or TEW

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP., P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
8920 010100 Black Reel 100 ft 612825220688
8920 0101000 Black Reel 1,000 ft 612825220695
8920 0105000 Black Reel 5,000 ft 612825220701
8920 013100 Blue, Dark Reel 100 ft 612825220732
8920 0131000 Blue, Dark Reel 1,000 ft 612825220749
8920 0011000 Brown Reel 1,000 ft 612825220466
8920 0081000 Gray Reel 1,000 ft 612825220619
8920 0051000 Green, Dark Reel 1,000 ft 612825348047
8920 0031000 Orange Reel 1,000 ft 612825220534
8920 002100 Red Reel 100 ft 612825220497
8920 0021000 Red Reel 1,000 ft 612825220503
8920 0025000 Red Reel 5,000 ft 612825220510
8920 0071000 Violet Reel 1,000 ft 612825220596
8920 009100 White Reel 100 ft 612825220640
8920 0091000 White Reel 1,000 ft 612825220657
8920 004100 Yellow Reel 100 ft 612825220558
8920 0041000 Yellow Reel 1,000 ft 612825220565