Product Number: 9867

Lead Wire, #20 Str TC, Conductive PO/PO Ins, PVC Jkt, AWM 3239

Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper, Conductive PO/PO Insulation, PVC Outer Jacket, AWM 3239 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

internal wiring of electronic equipments, high voltage applications

Conductor

AWG Stranding Material No. of Conductors
20 7x28 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Wall Thickness
PE - Polyethylene 0.051 in

Insulation Table Notes

.003 in. conductive polyethylene over stranding.

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.201 in 0.028 in

High Frequency (Nominal/Typical)

Nom. Insertion Loss
6 dB/100m
6 dB/100m
6 dB/100m
6 dB/100m

Unbalanced Crosstalk

Typical Unbalanced NEXT %
6 MHz

Voltage

Breakdown Voltage Non-UL Description Non-UL Voltage Rating UL Voltage Rating
60,000 V (DC) AC (60 Hertz) 11,000 V RMS 30,000 V DC

UL Temperature Rating

80°C

Operating Temperature Range

-30°C To +80°C

Bulk Cable Weight

19 lbs/1000ft

Maximum Recommended Pulling Tension

15 lbs

Minimum Minor Axis Bend Radius

3 in

UL AWM Style Compliance

AWM 3239

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

UL voltage rating

30,000 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.401 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.401 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9867 002500 Red Reel 500 ft 612825259749