Product Number: 9908

Lead Wire, #8 Str TC, PVC Ins, AWM 1028 AWM 1015

Low Temp Plastic Lead Wire, 8AWG (84x27) Tinned Copper, PVC Insulation, AWM 1028 AWM 1015 CSA TYPE TEW 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 8 AWG 84x27 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.0475 in (1.21 mm) 0.25 in (6.4 mm)

Overall Cable Diameter (Nominal)

0.25 in (6.4 mm)

Electricals

Nom. Conductor DCR Max. Current
6.5 Ohm/1000ft Single conductor in free air @ 30ºC: 6.5 A

Voltage

UL Voltage Rating
600 V RMS

Temperature

UL Temperature Operating
105°C -30°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

45 lbs (20 kg)

Bulk Cable Weight

17 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

NEC / UL Compliance

Article 310, MTW

AWM Compliance

AWM 1015, AWM 1283, CSA AWM I A/B

CEC / C(UL) Compliance

TEW

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
9908 010100 Black Reel 100 ft 612825260646
9908 010250 Black Reel 250 ft 612825260653
9908 002100 Red Reel 100 ft 612825260592
9908 002250 Red Reel 250 ft 612825260608
9908 009100 White Reel 100 ft 612825260622
9908 009250 White Reel 250 ft 612825260639