Product Number: 9924

Lead Wire, #24 Str TC, PVC Ins, AWM 1015 AWM 1230

Low Temp Plastic Lead Wire, 24AWG (7x32) Tinned Copper, PVC Insulation, AWM 1015 AWM 1230 CSA TYPE TEW JQA-F 600V 105C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances

Conductor

AWG Stranding Material No. of Conductors
24 7x32 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.088 in 0.032 in

Voltage

UL Voltage Rating
600 V RMS

Non-UL Temp Rating

105°C

UL Temp Rating

105°C

Bulk Cable Weight

4.7 lbs/1000ft

Min. Bend Radius/Minor Axis

0.36 in

UL Rating

600V, 105°C

UL AWM Style Compliance

AWM 1015, AWM 1230

CSA Rating

600V, 105°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I A/B or TEW

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

600 V RMS

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'., C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.367 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9924 0101000 Black Reel 1,000 ft 612825263647
9924 0105000 Black Reel 5,000 ft 612825263654
9924 0131000 Blue, Dark Reel 1,000 ft 612825263661
9924 0011000 Brown Reel 1,000 ft 612825263586
9924 0031000 Orange Reel 1,000 ft 612825263609
9924 0021000 Red Reel 1,000 ft 612825263593
9924 0091000 White Reel 1,000 ft 612825263623
9924 0041000 Yellow Reel 1,000 ft 612825263616