Product Number: 9979
Lead Wire, #22 Sol TC, PVC Ins, AWM 1061
Low Temp Plastic Lead Wire, 22AWG (Solid) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, wire wrap applications |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | Solid | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.047 in | 0.01 in |
Electrical Characteristics
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Non-UL Temp Rating |
80°C |
---|---|
UL Temp Rating |
80°C |
Mechanical Characteristics
Bulk Cable Weight |
2.7 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
0.19 in |
Standards
UL Rating |
300V RMS, 80°C |
---|---|
UL AWM Style Compliance |
AWM 1061 |
CSA Rating |
300V RMS, 80°C |
CSA AWM Compliance |
CSA AWM I A/B |
CSA Type |
AWM I, A/B |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
CSA Flammability |
FT1 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Related Part Numbers
Footnote |
P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |
---|
History
Update and Revision |
Revision Number: 0.362 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.362 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9979 0101000 | Black | Reel | 1,000 ft | 612825266082 |
9979 0041000 | Yellow | Reel | 1,000 ft | 612825266075 |