Product Number: 9981

Lead Wire, #18 Str TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 18AWG (19x30) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 1 18 19x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.066 in (1.7 mm)

Overall Cable Diameter (Nominal)

0.066 in (1.7 mm)

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.27 in (6.9 mm) 0.27 in (6.9 mm)

Max. Pull Tension

24.7 lbs (11.2 kg)

Bulk Cable Weight

6.1 lbs/1000ft

Sustainability

CA Prop 65

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1061, CSA AWM I A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.459 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9981 010100 Black Reel 100 ft 612825266365
9981 0101000 Black Reel 1,000 ft 612825266372 P
9981 013100 Blue, Dark Reel 100 ft 612825266389
9981 0131000 Blue, Dark Reel 1,000 ft 612825266396 P
9981 001100 Brown Reel 100 ft 612825266211
9981 0011000 Brown Reel 1,000 ft 612825266228 P
9981 0081000 Gray Reel 1,000 ft 612825266334
9981 005100 Green, Dark Reel 100 ft 612825266297
9981 0051000 Green, Dark Reel 1,000 ft 612825266303 P
9981 003100 Orange Reel 100 ft 612825266259
9981 0031000 Orange Reel 1,000 ft 612825266266 P
9981 002100 Red Reel 100 ft 612825266235
9981 0021000 Red Reel 1,000 ft 612825266242 P
9981 007100 Violet Reel 100 ft 612825266310
9981 0071000 Violet Reel 1,000 ft 612825266327 P
9981 009100 White Reel 100 ft 612825266341
9981 0091000 White Reel 1,000 ft 612825266358 P
9981 004100 Yellow Reel 100 ft 612825266273
9981 0041000 Yellow Reel 1,000 ft 612825266280 P