Product Number: 9982

Lead Wire, #20 Str TC, PVC Ins, AWM 1061

Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper, PVC Insulation, AWM 1061 CSA AWM 300V 80C

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

inter-connection circuits, internal wiring of computer and electronic equipments

Conductor

AWG Stranding Material No. of Conductors
20 7x28 TC - Tinned Copper 1

Conductor Count

1

Insulation

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.057 in 0.01 in

High Frequency (Nominal/Typical)

Nom. Insertion Loss
6.5 dB/100m
6.5 dB/100m
6.5 dB/100m

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

UL Temp Rating

80°C

Bulk Cable Weight

4.6 lbs/1000ft

Min. Bend Radius/Minor Axis

0.24 in

UL Rating

300V RMS, 80°C

UL AWM Style Compliance

AWM 1061

CSA Rating

300V RMS, 80°C

CSA AWM Compliance

CSA AWM I A/B

CSA Type

AWM I, A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

MII Order #39 (China RoHS)

Yes

UL Flammability

VW-1

CSA Flammability

FT1

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'.

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.362 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9982 010100 Black Reel 100 ft 612825266532
9982 0101000 Black Reel 1,000 ft 612825266549
9982 013100 Blue, Dark Reel 100 ft 612825266556
9982 0131000 Blue, Dark Reel 1,000 ft 612825266563
9982 0011000 Brown Reel 1,000 ft 612825266402
9982 0081000 Gray Reel 1,000 ft 612825266495
9982 005100 Green, Dark Reel 100 ft 612825266464
9982 0051000 Green, Dark Reel 1,000 ft 612825266471
9982 0031000 Orange Reel 1,000 ft 612825266433
9982 002100 Red Reel 100 ft 612825266419
9982 0021000 Red Reel 1,000 ft 612825266426
9982 0071000 Violet Reel 1,000 ft 612825266488
9982 009100 White Reel 100 ft 612825266518
9982 0091000 White Reel 1,000 ft 612825266525
9982 004100 Yellow Reel 100 ft 612825266440
9982 0041000 Yellow Reel 1,000 ft 612825266457