Product Number: BE41201

Lead Wire, #20 Str TC, PVC Ins, AWM 1007

UL AWM ST1007 VW1 24AWG/7x32T CSA TR 64

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

UL Appliance Wiring Material Subject 758 Style 1007, 80C, 300 Volt.; CSA-C22.2 no. 16 Type TR-64 90C, 600 Volt peak.

Conductor

AWG Stranding Material Construction n x D
24 Stranded TC - Tinned Copper 7x0.20 mm

Conductor Count

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness Nominal Wall Thickness
Insulation PVC - Polyvinyl Chloride 1.44 mm 0.06 mm 0.33 mm 0.38 mm

Min Elongation at Breakof Conductors

5 %

Conductor DCR

Element Max. Conductor DCR
Conductor(s) 83.9 Ohm/km

Min Insulation Resistance

0.762 MOhm*km

Voltage

UL Voltage Rating
300 V

UL Temp Rating

80°C

UL AWM Style Compliance

AWM 1007

CSA Rating

CSA-C22.2 no. 16 Type TR-64

Military Compliance

N/A

Environmental Space

Indoor

EU CE Mark

Yes

UL voltage rating

300 V RMS

Update and Revision

Revision Number: 0.166 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.166 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length
BE41201.003600 Black Reel 3,600 m
BE41201.0020K Black Reel 20,000 m
BE41201.101350 Blue Reel 1,350 m
BE41201.103600 Blue Reel 3,600 m
BE41201.043600 Brown Reel 3,600 m
BE41201.083600 Gray Reel 3,600 m
BE41201.053600 Green Reel 3,600 m
BE41201.063600 Orange Reel 3,600 m
BE41201.093600 Pink Reel 3,600 m
BE41201.073600 Red Reel 3,600 m
BE41201.013600 White Reel 3,600 m
BE41201.023600 Yellow Reel 3,600 m