Product Number: BE41231

Lead Wire, 0.44mm² Str BC, PVC Ins, 70°C

14x0.2B PVC 70C

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

IEC 189-3 Equipment wire 70C

Conductor

Stranding Material Cross Section Construction n x D
Stranded BC - Bare Copper 0.44 mm² 14x0.20 mm

Conductor Count

1

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance Min. Wall Thickness
Insulation PVC - Polyvinyl Chloride 2.05 mm 0.08 mm 0.4 mm

Conductor DCR

Element Max. Conductor DCR
Conductor(s) 45 Ohm/km

Min Insulation Resistance

10 MOhm*km

Operating Temp Range (Flexible Install)

-25°C To +70°C

UL AWM Style Compliance

N/A

Military Compliance

N/A

Environmental Space

Indoor

EU CE Mark

Yes

UL voltage rating

N/A

Update and Revision

Revision Number: 0.142 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.142 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length EAN
BE41231.003000 Black Reel 3,000 m 8719605025241
BE41231.103000 Blue Reel 3,000 m 8719605025333
BE41231.063000 Brown Reel 3,000 m 8719605025302
BE41231.093000 Gray Reel 3,000 m 8719605025326
BE41231.083000 Red Reel 3,000 m 8719605025319
BE41231.053000 Violet Reel 3,000 m 8719605025296
BE41231.033000 White Reel 3,000 m 8719605025272
BE41231.013000 White, Green Ring Reel 3,000 m 8719605025258
BE41231.023000 White, Red Ring Reel 3,000 m 8719605025265
BE41231.043000 Yellow Reel 3,000 m 8719605025289
BE41231.163000 Yellow, Green Ring Reel 3,000 m 8719605025340