Product Number: RTB2C2.5

RailTuff™ Thin wall cable 300V 2 C 2.5 mm² TC, XLPO Ins, TCBS, XLPO Outer Jkt

RailTuff™ Thin wall cable 300V 2 Cores 2.5 mm² Tinned Copper, XLPO Insulation, Tinned Copper Braid Shield, XLPO Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Applicable for fixed or moderate flexing wiring inside Railway Rolling Stock like High-Speed Trains (CRH, Shinkansen, ICE, TGV), Metro, locomotives, and trolley buses, etc

Conductor

Size Material
2.5 mm² TC - Tinned Copper

Insulation

Material Nom. Insulation Diameter Color Code
XLP, XLPO, XLPE 2.75 mm (0.108 in) White#1, White#2

Outer Shield

Shield Type Material
Braid Tinned Copper (TC)

Outer Jacket

Material Nom. Diameter
XLP, XLPO, XLPE 6.80 mm (0.268 in)

Overall Cable Diameter (Nominal)

6.8 ± 0.25 mm

Temperature

Operating
-40°C to +90°C

Bend Radius

Stationary Min. Installation Min.
68 mm (2.7 in) 68 mm (2.7 in)

Bulk Cable Weight

81.8 kg/km (55.0 lbs/1000ft)

Environmental Suitability

Indoor, Outdoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-2-25, EN 50305

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = <gt/>70%

European Halogen Free Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Notes

EMEA PN: RTB2C250;

Update and Revision

Revision Number: 0.39 Revision Date: 07-05-2024

Update and Revision

Revision Number: 0.39 Revision Date: 07-05-2024