Product Number: 1211A

Instrument Medical Interconnect, #26-4c, TC, PVC, O/A Foil, PVC Jkt, CL2X

Computer, Instrument & Medical Interconnect, 26 AWG stranded (7x34) tinned copper conductors, PVC insulation, Duofoil® shield (100% coverage), 26 AWG stranded tinned copper drain wire, PVC jacket.

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

for use with Molex SEMMCONN/AMP SDL connectors; computer communications; medical electronics interconnects; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 26 AWG 7x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.048 in mm White, Yellow, Orange, Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 26 AWG (7x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.036 in (0.91 mm) 0.195 in (4.95 mm)

Overall Cable Diameter (Nominal)

0.195 in (4.95 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
44.4 Ohm/1000ft 26 pF/ft (85 pF/m) 60% 1.8 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
90°C -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.95 in (49.5 mm) 1.95 in (49.5 mm)

Max. Pull Tension

14 lbs (6.4 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

VW-1

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL2X

AWM Compliance

AWM 2464

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

AMP is a registered trademark of AMP, Inc.

Update and Revision

Revision Number: 0.475 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.475 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
1211A 0101000 Black 612825108443 C
1211A 010500 Black 612825108450