Product Number: 2005C

Electronic, 4 C #18 Str TC, SRPVC Ins, OS, PVC Jkt

Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, SRPVC Insulation, Overall Beldfoil® Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active
2005C

Specifications

Suitable Applications

Electronics

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.066 in (1.7 mm) Red, Green, White, Black

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.227 in (5.77 mm)

Overall Cable Diameter (Nominal)

0.227 in (5.77 mm)

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 7.06 Ohm/1000ft 4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.27 in (57.7 mm) 2.27 in (57.7 mm)

Max. Pull Tension

45.5 lbs (20.6 kg)

Bulk Cable Weight

39 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.38 Revision Date: 11-30-2023

Update and Revision

Revision Number: 0.38 Revision Date: 11-30-2023