Product Number: 70251PU

Sensor & Actuator, 4-Cond, Cu Section 0.14 mm², PUR

PUR Sensor & Actuator Cable, 4 x 18 x 0.10 mm, 5 Million Continuous Flex Cycles, Trailing, Sunlight and Oil Resistant

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

As a flexible, flame retardant and halogen-free control line in the industrial Mechanical- and Plant engineering, for high requirements, particularly for the employment in cable carriers (Drag chains) and moved machine parts.

Conductor

No. of Conductors

Table Notes

Extra fine-wired

Conductor Count

4

Color Chart

Number
Wire 1
Wire 2
Wire 3
Wire 4

Outer Jacket

Diameter +/- Tolerance Labs Free Oil Resistant
0.2 mm Yes Good

Min Insulation Resistance

5000 MOhm*km

Voltage

Voltage Rating [V] Voltage Test Dielectric
300 V 2.0 kV DC

Operating Temperature Range

-50°C To +80°C

Operating Temp Range (Flexible Install)

-25°C To +80°C

Operating Temp Range (Drag Chain Op)

-25°C To +60°C

Microbes and Hydrolyse Resistance

Good

Min Bend Radius (W/o Pulling Strength)

35 mm

Min No. of Drag Chain Cycles

2 Mio.

Drag Chain Parameters

a = 5 m/s², horizontal 5 m, vertical 2 m,v = max. 200m/min.)

UL AWM Style Compliance

AWM 20549

Environmental Space

Indoor/Outdoor

CSA Flammability

FT2

IEC Flammability

IEC 60332-2-2

IEC 60754-1 - Halogen Amount

Zero

Update and Revision

Revision Number: 0.142 Revision Date: 11-13-2024

Update and Revision

Revision Number: 0.142 Revision Date: 11-13-2024


Part Numbers

Item # Color Put-Up Type Length EAN
70251PU.00C100 Black Coil 100 m 8719605012388
70251PU.00500 Black Reel 500 m 8719605012371