Product Number: 83350E

Electronic, 4 C #20 Str SPC, TFE Ins, OA SPC Brd, TFE Jkt, MIL-W-16878/4 (Type E)

High Temperature Electronic, 4 Conductor 20AWG (19x32) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 20 AWG 19x32 SC - Silvered Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PTFE - Polytetrafluoroethylene 0.0105 in (0.267 mm) 0.059 in (1.5 mm) White, Black, Red, Green

Outer Shield

Shield Type Material Coverage
Braid Silvered Copper (SC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PTFE - Polytetrafluoroethylene 0.011 in (0.28 mm) 0.183 in (4.65 mm)

Overall Cable Diameter (Nominal)

0.183 in (4.65 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 7.8 Ohm/1000ft 31.7 pF/ft (104 pF/m) 51 pF/ft (170 pF/m) 6.5 Amps per conductor @ 25°C

Voltage

Voltage Rating
600 V

Temperature

UL Temperature Operating
200°C -65°C to +200°C

Bend Radius

Stationary Min. Installation Min.
1.83 in (46.5 mm) 1.83 in (46.5 mm)

Max. Pull Tension

60 lbs (27 kg)

Bulk Cable Weight

35 lbs/1000ft

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca

NEMA Compliance

NEMA HP3

Military Compliance

MIL-W-16878/4 (Type E except stranding), (insulated conductors)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. Notes: LENGTH 100 FT, TOLERANCE: EXACT, MAX # OF PIECES: 2, MIN LENGTH EACH PIECE: 25 FT, LENGTH 500 FT, TOLERANCE: EXACT, MAX # OF PIECES: 3, MIN LENGTH EACH PIECE: 25 FT LENGTH 1000 FT, TOLERANCE: EXACT, MAX # OF PIECES: 6, MIN LENGTH EACH PIECE: 25 FT

Update and Revision

Revision Number: 0.556 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.556 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
83350E 009500 White 612825204442 E
83350E 009100 White Reel 100 ft 612825204428 E
83350E 0091000 White Reel 1,000 ft 612825204435 E