Product Number: 8442ZH

Electronic, 2 C #22 Str TC, PO Ins, LSZH Jkt, CMG

Electronic, 2 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.015 in (0.38 mm) 0.059 in mm Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.025 in (0.64 mm) 0.168 in

Overall Cable Diameter (Nominal)

0.168 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance
17.8 Ohm/1000ft 12.5 pF/ft (41.0 pF/m) 0.2 µH/ft (0.66 µH/m)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.68 in (42.7 mm) 1.68 in

Max. Pull Tension

18 lbs (8.2 kg)

Bulk Cable Weight

12 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 loading, FT4

NEC / UL Compliance

Article 800, CMG

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.284 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.284 Revision Date: 09-07-2025


Part Numbers

Item # Color UPC
8442ZH 0101000 Black 612825382164
8442ZH 010500 Black 612825382171