Product Number: 8443ZH
Electronic, 3 C #22 Str TC, PO Ins, LSZH Jkt, CMG
Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, LSZH Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 3 |
Conductor Count |
3 |
---|
Insulation
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.011 in |
Color Chart
Color |
---|
Black |
Red |
Green |
Outer Shield
Type | Material |
---|---|
No Shield | No Shield |
Outer Jacket
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.172 | 0.032 mm |
0.172 mm |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR |
---|
15.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Conductor |
---|
15 pF/ft |
Inductance
Nominal Inductance |
---|
0.17 µH/ft |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes |
2.9 Amps per conductor @ 25°C |
---|
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-20C° to 80°C |
Mechanical Characteristics
Max. Pull Tension |
27 lbs |
---|---|
Min. Bend Radius/Minor Axis |
1.650 in |
Standards
NEC/(UL) Compliance |
CMG |
---|---|
CEC/C(UL) Compliance |
CMG |
UL AWM Style Compliance |
AWM 21307 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 FT4 Loading |
---|---|
UL voltage rating |
300 V RMS |
History
Update and Revision |
Revision Number: 0.161 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.161 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
8443ZH 010500 | Black | Reel | 500 ft | 612825382249 |
8443ZH 0101000 | Black | Reel | 1,000 ft | 612825382232 |