Product Number: 8458MN

SpaceMaker™, 15 C #22 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 15 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 15 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.050 in (1.3 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan, Aqua, Light Green, Light Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.267 in Yes

Overall Cable Diameter (Nominal)

0.267 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
18.1 Ohm/1000ft 16.6 pF/ft (54.5 pF/m) 51 Ohm 2.03 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.070 in (27.18 mm) 1.070 in

Max. Pull Tension

142.5 lbs (64.64 kg)

Bulk Cable Weight

52 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.196 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.196 Revision Date: 05-05-2023


Part Numbers

Item # Color Putup Type Length UPC
8458MN 006100 Blue, Light Reel 100 ft 612825385684
8458MN 0061000 Blue, Light Reel 1,000 ft 612825385691
8458MN 008100 Gray Reel 100 ft 612825385707
8458MN 0081000 Gray Reel 1,000 ft 612825382690
8458MN 004100 Yellow Reel 100 ft 612825385660
8458MN 0041000 Yellow Reel 1,000 ft 612825385677