Product Number: 8466

Electronic, 12 C #18 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 12 Conductor 18AWG (19x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.080 in (2.0 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.412 in (10.5 mm)

Overall Cable Diameter (Nominal)

0.412 in (10.5 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 7.13 Ohm/1000ft 26 pF/ft (85 pF/m) 9.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2598)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
4.1 in (100 mm) 4.1 in (100 mm)

Max. Pull Tension

296 lbs (134 kg)

Bulk Cable Weight

113 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2598

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.504 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.504 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8466 060100 Chrome Reel 100 ft 612825208297
8466 060250 Chrome Reel 250 ft 612825208310 C
8466 060500 Chrome Reel 500 ft 612825208327 C
8466 0601000 Chrome Reel 1,000 ft 612825208303 C
8466 0605000 Chrome Reel 5,000 ft 612825208334 C Z