Product Number: 8467
Electronic, 7 C #18 Str TC, PVC Ins, PVC Jkt, CMG
Electronic, 7 Conductor 18AWG (19x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 7 | 18 AWG | 19x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.080 in (2.0 mm) | Black, White, Red, Green, Brown, Blue, Orange |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.309 in (7.85 mm) |
Overall Cable Diameter (Nominal) |
0.309 in (7.85 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 7.13 Ohm/1000ft | 26 pF/ft (85 pF/m) | 9.8 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2598) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.1 in (79 mm) | 3.1 in (79 mm) |
Max. Pull Tension |
173 lbs (78.5 kg) |
---|---|
Bulk Cable Weight |
69 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2598 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.509 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.509 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8467 060100 | Chrome | Reel | 100 ft | 612825208341 | |
8467 060250 | Chrome | Reel | 250 ft | 612825208372 | C |
8467 060500 | Chrome | Reel | 500 ft | 612825208389 | C |
8467 0601000 | Chrome | Reel | 1,000 ft | 612825208358 | C |