Product Number: 8484

Electronic, 4 C #20 Str BC, PVC Ins, PVC Jkt

Electronic, 4 Conductor 20AWG (7x28) Bare Copper, PVC Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 20 AWG 7x28 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.0095 in (0.24 mm) 0.055 in (1.4 mm) Black, LGreen, Red, White

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.02 in (0.51 mm) 0.173 in

Overall Cable Diameter (Nominal)

0.173 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
10.3 Ohm/1000ft 36 pF/ft (120 pF/m) 3.2 Amps per Conductor at 25ºC

Voltage

Voltage Rating
300 V

Temperature

Operating
-30°C To +90°C

Bend Radius

Stationary Min. Installation Min.
1.73 in (43.9 mm) 1.73 in

Max. Pull Tension

56 lbs (25 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Sunlight Resistance

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.385 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
8484 0601000 Chrome Reel 1,000 ft 612825208709