Product Number: 8618

Electronic, 3 C #16 Str TC, PE Ins, OS, PVC Jkt, CL3

Electronic, 3 Conductor 16AWG (19x29) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CL3

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.032 in (0.81 mm) 0.122 in (3.10 mm) Black, Red, Clear

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (16x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.031 in (0.79 mm) 0.327 in (8.31 mm)

Overall Cable Diameter (Nominal)

0.327 in (8.31 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 4.44 Ohm/1000ft 26 pF/ft (85 pF/m) 50 pF/ft (160 pF/m) 16 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
600 V (UL AWM 20253), 300 V (CL3)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
3.3 in (84 mm) 3.3 in (84 mm)

Max. Pull Tension

141 lbs (64.0 kg)

Bulk Cable Weight

60 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 725, CL3

AWM Compliance

AWM 20253

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.524 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.524 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8618 060500 Chrome Reel 500 ft 612825213420 C
8618 060U500 Chrome UnReel 500 ft 612825213406
8618 0601000 Chrome Reel 1,000 ft 612825213413 C
8618 0605000 Chrome Reel 5,000 ft 612825213437