Product Number: 8619

Electronic, 19 C #18 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 19 Conductor 18AWG (19x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 19 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.080 in (2.0 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe, Black/Red Stripe, White/Red Stripe, Orange/Red Stripe, Blue/Red Stripe

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.490 in (12.4 mm)

Overall Cable Diameter (Nominal)

0.490 in (12.4 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 7.13 Ohm/1000ft 26 pF/ft (85 pF/m) 8.4 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2598)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
4.9 in (120 mm) 4.9 in (120 mm)

Max. Pull Tension

475 lbs (215 kg)

Bulk Cable Weight

172 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2598

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8619 060100 Chrome Reel 100 ft 612825213444 C
8619 060500 Chrome Reel 500 ft 612825213468 C
8619 0601000 Chrome Reel 1,000 ft 612825213451 C
8619 0605000 Chrome Reel 5,000 ft 612825213475