Product Number: 8622

Electronic, 12 C #16 Str TC, PVC Ins, PVC Jkt

Electronic, 12 Conductor 16AWG (19x29) Tinned Copper, PVC Insulation, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Analog Signals & Control (up to 600V); Line Level Audio; Voice Communications; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 16 AWG 19x29 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.031 in (0.79 mm) 0.121 in (3.07 mm) Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.627 in (15.9 mm)

Overall Cable Diameter (Nominal)

0.627 in (15.9 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 4.45 Ohm/1000ft 19.5 pF/ft (64.0 pF/m) 8.4 Amps per Conductor at 30ºC

Voltage

Voltage Rating
600 V

Temperature

Operating
-30°C to +75°C

Bend Radius

Stationary Min. Installation Min.
6.3 in (160 mm) 6.3 in (160 mm)

Max. Pull Tension

480 lbs (220 kg)

Bulk Cable Weight

235 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1581 (VW-1), IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8622 060100 Chrome Reel 100 ft 612825213550
8622 060500 Chrome Reel 500 ft 612825213581 C
8622 0601000 Chrome Reel 1,000 ft 612825213567 C
8622 0602000 Chrome Reel 2,000 ft 612825213574 C Z