Product Number: 8673
Electronic, 2 C #12 Str BC, PVC Ins
Electronic, 2 Conductor 12AWG (19x24) Bare Copper, PVC Insulation
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 12 | 19x25 | BC - Bare Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.026 in (0.66 mm) | 0.20 in (5.1 mm) | Brown, Red |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.186 x 0.328 in |
Electrical Characteristics
Electricals
Max. Current |
---|
12 Amps per Conductor at 25ºC |
Voltage
Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.61 in (15 mm) | 0.61 in |
Max. Pull Tension |
152 lbs (68.9 kg) |
---|---|
Bulk Cable Weight |
61 lbs/1000ft |
Standards and Compliance
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
---|---|
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.362 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.362 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8673 060500 | Chrome | Reel | 500 ft | 612825214014 |