Product Number: 8729

Electronic, 4 C #22 Str TC, PE Ins, OS, PVC Jkt, CM

Electronic, 4 Conductor 22AWG (19x34) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.016 in (0.41 mm) 0.062 in (1.6 mm) Black, Red, Green, Clear

Outer Shield

Shield Type Material Coverage Drainwire Type Notes
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TCCS Also has Stranded #25 drain

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.051 in (1.3 mm) 0.257 in (6.53 mm)

Overall Cable Diameter (Nominal)

0.257 in (6.53 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 17.8 Ohm/1000ft 22 pF/ft (72 pF/m) 42 pF/ft (140 pF/m) 4.8 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CM), 300 V (UL AWM 2094)

Temperature

UL Temperature Operating
75°C -20°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

46 lbs (21 kg)

Bulk Cable Weight

43 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM, CL3

AWM Compliance

AWM 2094

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.479 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.479 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8729 009500 White Reel 500 ft 612825214724 C
8729 009U500 White UnReel 500 ft 612825214700
8729 0091000 White Reel 1,000 ft 612825214717 C
8729 009U1000 White UnReel 1,000 ft 612825214694
8729 0095000 White Reel 5,000 ft 612825214731