Product Number: 8770

Electronic, 3 C #18 Str TC, PE Ins, OS, PVC Jkt, CM

Electronic, 3 Conductor 18AWG (16x30) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 16x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.018 in (0.46 mm) 0.082 in (2.1 mm) Black, Red, Clear

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.033 in (0.84 mm) 0.246 in (6.25 mm)

Overall Cable Diameter (Nominal)

0.246 in (6.25 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
Conductor(s) 7.06 Ohm/1000ft 24 pF/ft (79 pF/m) 48 pF/ft (160 pF/m) 69 Ohm 14 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
300 V (CM), 300 V (UL AWM 2093)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
0.16 in (4.1 mm) 2.5 in (64 mm)

Max. Pull Tension

75 lbs (34 kg)

Bulk Cable Weight

36 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2093

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Plenum Number

88770

Update and Revision

Revision Number: 0.531 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.531 Revision Date: 03-04-2023

Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
8770.023048 Black Reel 3,048 m 8719605019226
8770.00U152 Chrome UnReel 152 m 8719605019172
8770.01152 Chrome Reel 152 m 8719605019196
8770.00U305 Chrome UnReel 305 m 8719605019189
8770.01305 Chrome Reel 305 m 8719605019219
8770 060500 Chrome Reel 500 ft 612825215653 C
8770 060U500 Chrome UnReel 500 ft 612825215592
8770 0601000 Chrome Reel 1,000 ft 612825215608 C
8770 060U1000 Chrome UnReel 1,000 ft 612825215585
8770.013048 Chrome Reel 3,048 m 8719605019202
8770 0605000 Chrome Reel 5,000 ft 612825215660
8770 06010000 Chrome Reel 10,000 ft 612825215615 C Y
8770 06012000 Chrome Reel 12,000 ft 612825215646 C Y