Product Number: 8771MN

SpaceMaker™, 3 C #22 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 3 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PP - Polypropylene 0.010 in (0.25 mm) 0.050 in (1.3 mm) Black, White and Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (19x36) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.144 in

Overall Cable Diameter (Nominal)

0.144 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
14.9 Ohm/1000ft 33.0 pF/ft (108 pF/m) 66.0 pF/ft (217 pF/m) 45 Ohm 2.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C (AWM 2937) -20°C To +80°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
0.576 in (14.6 mm) 0.576 in 1.440 in (36.58 mm)

Max. Pull Tension

33 lbs (15 kg)

Bulk Cable Weight

14 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.277 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.277 Revision Date: 05-05-2023

Part Numbers

Item # Color UPC
8771MN 006100 Blue, Light 612825386407
8771MN 0061000 Blue, Light 612825386414
8771MN 008100 Gray 612825386421
8771MN 0081000 Gray 612825386438
8771MN 004100 Yellow 612825386384
8771MN 0041000 Yellow 612825386391