Product Number: 8772MN

SpaceMaker™, 3 C #20 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 3 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

Element No. of Elements Size Stranding Material
Triad(s) 1 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Triad(s) PP - Polypropylene 0.01 in (0.25 mm) 0.057 in (1.4 mm) Black, White and Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.159 in

Overall Cable Diameter (Nominal)

0.159 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Max. Current
10.4 Ohm/1000ft 32.6 pF/ft (107 pF/m) 61.3 pF/ft (201 pF/m) 47 Ohm 3.9 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C (AWM 2937) -20°C To +80°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
0.636 in (16.2 mm) 0.636 in 1.59 in (40.4 mm)

Max. Pull Tension

48 lbs (22 kg)

Bulk Cable Weight

18 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.225 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.225 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
8772MN 006100 Blue, Light Reel 100 ft 612825444640
8772MN 0061000 Blue, Light Reel 1,000 ft 612825386476
8772MN 008100 Gray Reel 100 ft 612825386483
8772MN 0081000 Gray Reel 1,000 ft 612825386490
8772MN 004100 Yellow Reel 100 ft 612825386445
8772MN 0041000 Yellow Reel 1,000 ft 612825386452