Product Number: 8791

Electronic, 3 C #18 Str TC, PVC Ins, OA TC Srv, PVC Jkt

Electronic, 3 Conductor 18AWG (7x26) Tinned Copper, PVC Insulation, Overall Tinned Copper Serve Shield, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 18 AWG 7x26 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.090 in (2.3 mm) Black, Red, White

Outer Shield

Shield Type Material Coverage
Spiral Serve / Screen Tinned Copper (TC) 80%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.028 in (0.71 mm) 0.260 in (6.60 mm)

Overall Cable Diameter (Nominal)

0.260 in (6.60 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 7.06 Ohm/1000ft 47 pF/ft (150 pF/m) 84 pF/ft (280 pF/m) 8 Amps per Conductor at 30ºC

Voltage

Voltage Rating
450 V

Temperature

Operating
-30°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

85 lbs (39 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.504 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.504 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8791 060500 Chrome Reel 500 ft 612825216490 C
8791 0601000 Chrome Reel 1,000 ft 612825216483 C
8791 060U1000 Chrome UnReel 1,000 ft 612825216476
8791 0605000 Chrome Reel 5,000 ft 612825216506 C Z