Product Number: 8794

Electronic, 3 C #22 Sol BC, PO Ins, PVC Jkt, CM

Electronic, 3 Conductor 22AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene 0.018 in (0.46 mm) 0.062 in (1.6 mm) Green, Red, Yellow

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.178 in

Overall Cable Diameter (Nominal)

0.178 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
18.36 Ohm/1000ft 16 pF/ft (52 pF/m) 66% 3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -30°C To +60°C

Bend Radius

Stationary Min. Installation Min.
1.78 in (45.2 mm) 1.78 in

Max. Pull Tension

25.2 lbs (11.4 kg)

Bulk Cable Weight

21 lbs/1000ft

Flammability / Reaction to Fire

UL 1685 UL Loading

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2093

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.393 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
8794 6061000 Gray, Rose Reel 1,000 ft 612825216520 C
8794 606U1000 Gray, Rose UnReel 1,000 ft 612825216513