Product Number: 8872MN

SpaceMaker™, 9 C #18 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 9 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

LOW , TEMPERATURE , AUDIO , CONTROL , INSTRUMENTATION , SIGNAL TRANSMISSION , PROCESS , FLOW , MICROPROCESSOR , HVAC , MULTICONDUCTOR , CABLE SCREENED , SCREENED CABLE, classics

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 9 18 AWG 41x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black, White, Red, Dark Green, Brown, Dark Blue, Orange, Yellow, Purple

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 18 AWG (19x30H) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.279 in

Overall Cable Diameter (Nominal)

0.279 in.

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 39 pF/ft (130 pF/m) 14.8 pF/ft (48.6 pF/m) 39 Ohm 3.5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.116 in (28.35 mm) 1.116 in

Max. Pull Tension

184.5 lbs (83.69 kg)

Bulk Cable Weight

68 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.241 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.241 Revision Date: 05-05-2023


Part Numbers

Item # Color Putup Type Length UPC
8872MN 006100 Blue, Light Reel 100 ft 612825391142
8872MN 0061000 Blue, Light Reel 1,000 ft 612825391111
8872MN 008100 Gray Reel 100 ft 612825391159
8872MN 0081000 Gray Reel 1,000 ft 612825391128
8872MN 004100 Yellow Reel 100 ft 612825391135
8872MN 0041000 Yellow Reel 1,000 ft 612825391104