Product Number: 8885MN

SpaceMaker™, 12 C #22 Str TC, PO Ins, OS, PVC Jkt, AWM 2937

SpaceMaker™, 12 Conductor 22AWG (19x34) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 22 AWG 19x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.016 in (0.41 mm) 0.050 in (1.3 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (19x34) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.244 in

Overall Cable Diameter (Nominal)

0.244 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedence Max. Current
18.1 Ohm/1000ft 33.0 pF/ft (108 pF/m) 66.0 pF/ft (217 pF/m) 22 Ohm 2.03 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
0.980 in (24.9 mm) 0.980 in

Max. Pull Tension

114 lbs (51.7 kg)

Bulk Cable Weight

44 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.220 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.220 Revision Date: 05-05-2023


Part Numbers

Item # Color Putup Type Length UPC
8885MN 006100 Blue, Light Reel 100 ft 612825392309
8885MN 0061000 Blue, Light Reel 1,000 ft 612825392330
8885MN 008100 Gray Reel 100 ft 612825392316
8885MN 0081000 Gray Reel 1,000 ft 612825392354
8885MN 004100 Yellow Reel 100 ft 612825392293
8885MN 0041000 Yellow Reel 1,000 ft 612825392323