Product Number: 89740

Electronic, 2 C #18 Str TC, FEP Ins, FEP Jkt, CMP

High Temperature Electronic, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, FEP Outer Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) FEP - Fluorinated Ethylene Propylene 0.007 in (0.18 mm) 0.057 in (1.4 mm) Black & Red

Outer Jacket

Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.015 in (0.38 mm) 0.144 in (3.66 mm)

Overall Cable Diameter (Nominal)

0.144 in (3.66 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
Pair(s) 5.5 Ohm/1000ft 20 pF/ft (66 pF/m) 72 Ohm 5.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMP), 150 V (CL3P)

Temperature

UL Temperature Operating
150°C -70°C to +200°C

Bend Radius

Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in (33 mm)

Max. Pull Tension

49 lbs (22 kg)

Bulk Cable Weight

15 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262 (UL 910), FT6, IEC 60332-1-2

NEC / UL Compliance

Article 725, Article 800

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

9740

Notes

For use in indoor plenum environments but also suitable for outddor and underground applications. Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.511 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
89740 002100 Red Reel 100 ft 612825221227 C
89740 002500 Red Reel 500 ft 612825221258 C
89740 0021000 Red Reel 1,000 ft 612825221234 C
89740 0023000 Red Reel 3,000 ft 612825221241 C Z
89740 0025000 Red Reel 5,000 ft 612825221265 C Z