Product Number: 9418

Electronic, 4 C #18 Str TC,SRPVC Ins, OS, PVC Jkt, CMG

Electronic, 4 Conductor 18AWG (19x30) Tinned Copper, SRPVC Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.066 in (1.7 mm) Red, Green, Black, White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (19x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.245 in (6.22 mm)

Overall Cable Diameter (Nominal)

0.245 in (6.22 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.5 Ohm/1000ft 40 pF/ft (130 pF/m) 72 pF/ft (240 pF/m) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.5 in (64 mm) 2.5 in (64 mm)

Max. Pull Tension

113 lbs (51.3 kg)

Bulk Cable Weight

42 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Plenum Number

89418 or 82418

Update and Revision

Revision Number: 0.545 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.545 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9418 060100 Chrome 612825240631
9418 0601000 Chrome 612825240648 C
9418 06010000 Chrome 612825240655 C Y
9418 06013000 Chrome 612825240679
9418 060500 Chrome 612825240686 C
9418 0605000 Chrome 612825240693 C Z
9418 060U1000 Chrome 612825240617
9418 060U500 Chrome 612825240624