Product Number: 9430

Electronic, 7 C #22 Str TC, PVC Ins, PVC Jkt, CMG

Electronic, 7 Conductor 22AWG (7x30) Tinned Copper, PVC Insulation, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.011 in (0.28 mm) 0.050 in (1.3 mm) Black, White, Red, Green, Brown, Blue, Orange

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.214 in (5.44 mm)

Overall Cable Diameter (Nominal)

0.214 in (5.44 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 15.6 Ohm/1000ft 34 pF/ft (110 pF/m) 2.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 150 V (UL AWM 2576)

Temperature

UL Temperature Operating
80°C -20°C to +80°C

Bend Radius

Stationary Min. Installation Min.
2.1 in (53 mm) 2.1 in (53 mm)

Max. Pull Tension

64 lbs (29 kg)

Bulk Cable Weight

30 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2576

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.514 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.514 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9430 0601000 Chrome 612825245025 C
9430 060500 Chrome 612825245032 C
9430 0605000 Chrome 612825399711
9430 060U1000 Chrome 612825245001
9430 060U500 Chrome 612825245018