Product Number: 9443MN

SpaceMaker™, 3 C #20 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 3 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.057 in mm Black, White, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.155 in

Overall Cable Diameter (Nominal)

0.155 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence
10.4 Ohm/1000ft 15.7 pF/ft (51.5 pF/m) 47 Ohm

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min. Flexing Min.
0.620 in (15.7 mm) 0.620 in 1.550 in (39.37 mm)

Max. Pull Tension

39 lbs (18 kg)

Bulk Cable Weight

26 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

FT2

CPR Compliance

CPR Euroclass: Eca

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.364 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.364 Revision Date: 05-05-2023

Part Numbers

Item # Color UPC
9443MN 006100 Blue, Light 612825392279
9443MN 0061000 Blue, Light 612825392361
9443MN 008100 Gray 612825392286
9443MN 0081000 Gray 612825392378
9443MN 004100 Yellow 612825392262
9443MN 0041000 Yellow 612825392347