Product Number: 9458MN

SpaceMaker™, 15 C #20 Str TC, PO Ins, PVC Jkt, AWM 2937

SpaceMaker™, 15 Conductor 20AWG (26x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 15 20 AWG 26x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.057 in (1.4 mm) Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray, Pink, Tan, Aqua, Light Green, Light Blue

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.300 in

Overall Cable Diameter (Nominal)

0.300 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
11.2 Ohm/1000ft 15.7 pF/ft (51.5 pF/m) 47 Ohm 2.66 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
80°C -20°C To +80°C

Bend Radius

Stationary Min. Installation Min.
1.200 in (30.48 mm) 1.200 in

Max. Pull Tension

195 lbs (88.5 kg)

Bulk Cable Weight

68 lbs/1000ft

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.142 Revision Date: 05-05-2023

Update and Revision

Revision Number: 0.142 Revision Date: 05-05-2023

Part Numbers

Item # Color Putup Type Length UPC
9458MN 006100 Blue, Light Reel 100 ft 612825388838
9458MN 0061000 Blue, Light Reel 1,000 ft 612825388791
9458MN 008100 Gray Reel 100 ft 612825388821
9458MN 0081000 Gray Reel 1,000 ft 612825388807
9458MN 004100 Yellow Reel 100 ft 612825388814
9458MN 0041000 Yellow Reel 1,000 ft 612825388784