Product Number: 9509

RS-232, #24-9pr, SR-PVC, O/A Foil, PVC Jkt, CMG, 75Ω

Computer EIA RS-232 Cable, 24 AWG stranded (7x32) tinned copper conductors, semi-rigid PVC insulation, 9 twisted pairs, overall Beldfoil® shield (100% coverage), 24 AWG stranded tinned copper drain wire (continued), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-232 Applications; Computer Communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 9 24 AWG 7x32 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) SR-PVC - Polyvinyl Chloride (Semi-Rigid) 0.011 in (0.28 mm) 0.044 in (1.1 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.032 in (0.81 mm) 0.334 in (8.48 mm)

Overall Cable Diameter (Nominal)

0.334 in (8.48 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Velocity of Prop. Max. Current
Pair(s) 28.8 Ohm/1000ft 30 pF/ft (98 pF/m) 50 pF/ft (160 pF/m) 60% 1.96 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V (CMG), 300 V (UL AWM 2464)

Temperature

UL Temperature Operating
80°C -30°C to +80°C

Bend Radius

Stationary Min. Installation Min.
3.3 in (84 mm) 3.3 in (84 mm)

Max. Pull Tension

104.5 lbs (47.40 kg)

Bulk Cable Weight

62 lbs/1000ft

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464, AWM I/II A

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

82509

Update and Revision

Revision Number: 0.531 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.531 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC/EAN Footnote
9509.0030 Chrome Reel 30 m 8719605021595
9509 060100 Chrome Reel 100 ft 612825254515
9509.01152 Chrome Reel 152 m 8719605021618
9509.00305 Chrome Reel 305 m 8719605021601
9509 060500 Chrome Reel 500 ft 612825254539 C
9509 0601000 Chrome Reel 1,000 ft 612825254522 C
9509 0605000 Chrome Reel 5,000 ft 612825254546