Product Number: 9571

Electronic, 2 C #18 Sol BC, PVC Ins, Red PVC Jkt, FPLR

Electronic, 2 Conductor 18AWG (Solid) Bare Copper, PVC Insulation, Red PVC Outer Jacket, FPLR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.072 in mm Black, Red

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.228 in

Overall Cable Diameter (Nominal)

0.228 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
6.3 Ohm/1000ft 22 pF/ft (72 pF/m) 5.2 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.28 in (57.9 mm) 2.28 in

Max. Pull Tension

39.2 lbs (17.8 kg)

Bulk Cable Weight

26 lbs/1000ft

Flammability / Reaction to Fire

UL 1666 riser, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, Article 800, CMR, FPLR

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

FAS105

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.393 Revision Date: 02-15-2024

Update and Revision

Revision Number: 0.393 Revision Date: 02-15-2024

Part Numbers

Item # Color UPC
9571 002U1000 Red 612825256083
9571 002U500 Red 612825256090