Product Number: 9574

Electronic, 2 C #18 Sol BC, PVC Ins, OS, Red PVC Jkt, FPLR

Electronic, 2 Conductor 18AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.60 in (15 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.231 in (5.87 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
2.62 Ohm/1000ft (8.60 Ohm/km) 58 pF/ft (190 pF/m) 108 pF/ft (354 pF/m) 5.3 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
3.46 in (87.9 mm) 3.46 in (87.9 mm)

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

30 lbs/1000ft (45 kg/km)

Environmental Suitability

Indoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, Article 800, CMR, FPLR

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

FAS105

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.583 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.583 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC
9574 0025000 Red 612825256144
9574 002U1000 Red 612825256120
9574 002U500 Red 612825256137