Product Number: 9578

Electronic, 4 C #18 Sol BC, PVC Ins, OS, Red PVC Jkt, FPLR

Electronic, 4 Conductor 18AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.077 in (2.0 mm) Black, Red, Yellow, Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.037 in (0.94 mm) 0.263 in

Overall Cable Diameter (Nominal)

0.263 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 6.4 Ohm/1000ft 43 pF/ft (140 pF/m) 79.2 pF/ft (260 pF/m) 6.4 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.63 in (66.8 mm) 2.63 in

Max. Pull Tension

87.5 lbs (39.7 kg)

Bulk Cable Weight

48 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1666 Riser, FT4

NEC / UL Compliance

Article 760, Article 800, CMR, FPLR

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG, FAS105

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Update and Revision

Revision Number: 0.401 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.401 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
9578 0021000 Red 612825256199 C