Product Number: 9581

Electronic, 2 C #14 Sol BC, PVC Ins, OS, Red PVC Jkt, FPLR

Electronic, 2 Conductor 14AWG (Solid) Bare Copper, PVC Insulation, Overall Beldfoil® Shield, Red PVC Outer Jacket, FPLR

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

fire alarms; indoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 Solid BC - Bare Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.20 in (5.1 mm) Black, Red

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 16 AWG (19x29) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.042 in (1.1 mm) 0.306 in (7.77 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
2.62 Ohm/1000ft 55 pF/ft (180 pF/m) 105 pF/ft (344 pF/m) 18 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
4.59 in (117 mm) 4.59 in (117 mm)

Max. Pull Tension

124 lbs (56.2 kg)

Bulk Cable Weight

60 lbs/1000ft

Environmental Suitability

Indoor, Outdoor

Flammability / Reaction to Fire

UL1666 Riser, FT4, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 760, FPLR

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

FAS105

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

California State Fire Marshall

Notes

This cable passes the UL 1685 70,000 BTU Flame Test (comparable to the IEEE 383 Flame Test) and is listed by the California State Fire Marshall. Component Recognized UL 2464, 300V 80░C.

Update and Revision

Revision Number: 0.515 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.515 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
9581 0021000 Red 612825256236 C
9581 002U500 Red 612825256229